| Topology | Other Topology |
| Input voltage | 4.5-5.5 V |
| Output 1 | 5.7 V |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L(µH) | IR(A) | ISAT1(A) | ISAT2(A) | RDC max.(mΩ) | fres(MHz) | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | SPECWE-PMCI Power Molded Chip Inductor, 2.2 µH, 2 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PMCI Power Molded Chip Inductor | Inductance2.2 µH | Rated Current2 A | Saturation Current 11.2 A | Saturation Current 22.4 A | DC Resistance190 mΩ | Self Resonant Frequency45 MHz | –Check availability |
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |