IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC2897A | Demoboard PMP10871

18-36VDCin, 5V/4A Active Clamp Reference Design

Overview

TopologyForward Converter
Input voltage18-36 V
Output 15 V / 4 A
IC revisionB

Description

The PMP10871 reference design uses the UCC2897A to control an active clamp forward and converts an 18-36V input to an isolated 5V/4A output with efficiency over 92%. This compact design uses only surface mount components.

Features

Remark: BOM is added with main pdf.

  • High efficiency (greater than 92%)
  • Self-Driven Synchronous Rectifiers
  • 100% Surface Mount Components
  • All Ceramic Output Capacitors

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
Q
fres(MHz)
Mount
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 22 µH, 7 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Performance Rated Current7 A
DC Resistance28 mΩ
–
Self Resonant Frequency10 MHz
MountSMT 
Saturation Current @ 10%6.5 A
Saturation Current @ 30%8 A
Rated Current5.3 A
Size1210 
VersionStandard 
–Check availability
SPECWE-GF SMT Wire Wound Inductor, 1000 µH, 0.1 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Performance Rated Current0.1 A
DC Resistance50000 mΩ
Q-Factor20 
Self Resonant Frequency2.5 MHz
MountSMT 
–
–
–
Size4532 
–
–Check availability
750315435
SPECPower Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Transformer
–
–
–
–
–
–
–
–
–
–
–
–Check availability