IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28911DR | Demoboard PMP41006

1kW Reference Design Implementing CCM Totem Pole PFC and Current Mode LLC with C2000™ and GaN

Overview

TopologyPower Factor Correction
Input voltage100-264 V
Output 112 V / 84 A
IC revisionV4.1

Description

This reference design demonstrates a hybrid hysteretic control (HHC) method, a current-mode control method, on a half-bridge LLC stage using C2000™ F28004x microcontrollers. The hardware is based on the TIDA-010062 1kW, 80 Plus Titanium Grade, GaN CCM Totem Pole Bridgeless PFC and Half Bridge LLC Reference Design. Hybrid hysteretic control is achieved by additionally adding a proximity card to regenerate the voltage across the resonant capacitor. Compared to the single-loop voltage-mode control method (VMC), this HHC LLC stage has better transient response and easier-to-control loop design.

Features

  • Charge or Current Mode Control LLC
  • 10kHz loop bandwidth
  • Settling time of less than 100µs
  • Deviation less than 500mV under full load conversion
  • Overcurrent and Overvoltage ProtectionFlexible Synchronous Rectification

Typical applications

  • tandalone controller with primary and secondary side control, Server PSU (<= 1kW) with 12V output and digital control

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
Tol. C
Size
Operating Temperature
DF(%)
Ceramic Type
Fl(mm)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
VIN
VOut1(V)
IOut1(A)
VOut2(V)
IOut2(A)
Vaux(V)
fswitch(kHz)
NPRI : NSEC : NAUX
ISAT(A)
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 220 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance220 nF
Safety ClassX2 
Rate of Voltage Rise180 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
PackagingCarton 
Capacitance±10% 
SizePitch: 15 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage275 V (AC)
–
–
Length18 mm
Width6 mm
Height11.5 mm
MountBoxed THT 
–Check availability
SPECWCAP-FTX2 Film Capacitors, Across the mains, 560 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance560 nF
Safety ClassX2 
Rate of Voltage Rise160 V/µs
Dissipation Factor0.1 %
Insulation Resistance17.86 GΩ
Pitch22.5 mm
PackagingCarton 
Capacitance±10% 
SizePitch 22.5 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage275 V (AC)
–
–
Length26 mm
Width7.5 mm
Height16.5 mm
MountBoxed THT 
–Check availability
SPECWCAP-FTX2 Film Capacitors, Across the mains, 1.5 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance1.5 µF
Safety ClassX2 
Rate of Voltage Rise140 V/µs
Dissipation Factor0.1 %
Insulation Resistance6.67 GΩ
Pitch22.5 mm
PackagingBulk 
Capacitance±10% 
SizePitch: 22.5 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage275 V (AC)
–
–
Length26 mm
Width10 mm
Height21 mm
MountBoxed THT 
–Check availability
SPECWCAP-FTXX Film Capacitors, Across the mains, 470 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance470 nF
Safety ClassX2 
Rate of Voltage Rise280 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch12.5 mm
PackagingBulk 
Capacitance±10% 
SizePitch: 12.5 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage310 V (AC)
–
–
Length15 mm
Width10 mm
Height16 mm
MountBoxed THT 
–Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
SizeM 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current10 A
Inductance2 mH
DC Resistance6.3 mΩ
Rated Voltage300 V (AC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length24 mm
Width17 mm
Height25 mm
MountTHT 
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size2510 
Operating Temperature -40 °C up to +125 °C
–
–
–
Performance Rated Current0.9 A
Saturation Current @ 30%1.7 A
DC Resistance733 mΩ
Self Resonant Frequency25 MHz
Operating Voltage80 V
–
–
–
–
–
–
–
–
–
–
–
–
Saturation Current1.35 A
Rated Current0.6 A
Inductance0.01 mH
DC Resistance843 mΩ
–
–
–
Length2.5 mm
Width2 mm
Height1 mm
MountSMT 
–Check availability
SPECWCAP-ATLL Aluminum Electrolytic Capacitors, –, 3300 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance3300 µF
–
–
–
–
Pitch5 mm
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor16 %
–
–
–
–
–
–
–
Endurance 7000
Ripple Current2562 mA
Leakage Current528 µA
Diameter13 mm
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage16 V (AC)
–
–
Length30 mm
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, 100 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance100 nF
–
–
–
Insulation Resistance5 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWE-OLTI Offline Flyback Transformers, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
SizeEE16/7/5 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
Input Voltage 269 - 282 V (AC)
Output Voltage 118 V
Output Current 10.1 A
Output Voltage 26 V
Output Current 20.9 A
Auxiliary Voltage12 V
Switching Frequency 110
Turns Ratio16:2:1:2 
Saturation Current0.3 A
–
Inductance1.6 mH
–
–
Insulation Test Voltage3000 V (AC)
–
Length17.5 mm
Width20 mm
Height14 mm
MountTHT 
–Check availability