IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28911 | Demoboard UCC28911EVM-718

UCC28911 Evaluation Module

Overview

TopologyFlyback Converter
Input voltage80-265 V
Output 15 V / 12 A
IC revisionA

Description

The UCC28911EVM-718 evaluation module is an offline Flyback power supply that provides isolated output voltage and current regulation without the use of an optocoupler and secondary-side feedback components. The input accepts a voltage range of 85VAC to 265VAC, 47Hz to 64Hz. The evaluation module uses the UCC28911 CV/CC PWM HV Switcher. This device integrates a 700 V power MOSFET and controller that processes operating information from an auxiliary Flyback winding and from the power MOSFET to provide precise output voltage and current control. Control algorithms in the UCC28911 allow operating efficiencies to meet or exceed applicable standards. Low system parts count and built in advanced protection features result in a cost-effective solution that meets stringent world-wide energy efficiency requirements.

Features

Isolated 7.5W, 5V outputLess than 20mW standby power consumptionPrimary side regulation eliminates opto-couplerUniversal off-line input voltage rangeOutput over voltage protectionInput under voltage protectionThermal ShutdownControlled start up and restart after fault Protection

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(mA)
RDC max.(Ω)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750315369
SPECTransformer, 825 µH, –
Simu­lation
Availability
–
Downloads4 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Inductance825 µH
–
Saturation Current850 mA
–
–
MountTHT 
–Check availability
SPECWE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), 1000 µH, 0.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.5 A
Saturation Current550 mA
DC Resistance2.08 Ω
Self Resonant Frequency1.8 MHz
MountTHT 
–Check availability