IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28881 | Demoboard TIDA-00776

Universal 350W CCM PFC with >98% Efficiency and Small Form Factor Reference Design

Overview

TopologyFlyback Converter
Input voltage90-264 V
Output 1390 V / 0.9 A
IC revisionA

Description

The TIDA-00776 design is a 350-W cost competitive power factor regulator converter designed for refrigerators and other appliances applications. This reference design is a Continuous-Conduction-Mode (CCM) boost converter that uses TI’s UCC28180 PFC controller and has all the necessary built-in protections. The hardware is designed and tested to pass the current harmonic requirement of IEC61000-3-2 (2014) for household appliances.

Features

REMARK: BOM AND SCHEMATIC ADDED WITH EVM PDF

  • Universal Input From 90- to 265-V AC
  • Meeting IEC 61000-3-2 Class D Requirement WithRespect to Current Harmonics
  • Conversion Efficiency >98.2% (Hi-Line)
  • 135-kHz Switching Frequency
  • Small PCB Form Factor of 82 mm × 80 mm ×25 mm
  • Enhanced Dynamic Response During OutputOvervoltage and Undervoltage Conditions
  • Very Low Standby Power Consumption of LessThan 300 mW
  • Soft Overcurrent and Cycle-by-Cycle Peak CurrentLimit Protection
  • Integrated Bias Power Supply of 12-V DC and5-V DC With 3-W Output
  • Operating Ambient Temperature Range:–20°C to 55°C

Typical applications

  • Refrigerators and Freezers. Washing Machines. • Appliances Application With Brushless DC Motor (BLDC) Below 350 W
  • Power Tools Chargers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TIS Radial Leaded Wire Wound Inductor, 1000 µH, 0.46 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.46 A
Saturation Current0.68 A
DC Resistance2500 mΩ
Self Resonant Frequency1.1 MHz
MountTHT 
–Check availability
750343351
SPECPower Inductor PFC, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor PFC
–
–
–
–
–
–
–Check availability