IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28881

<125μA Standby High Efficiency Power Supply Reference Design for Neutral-less Wireless Lighting

Overview

TopologyOther Topology
Switching frequency52-75 kHz

Description

Lighting control devices such as wired or wireless switches and dimmers may be used in retrofit environments or in new installations. New installations may have separate line, neutral, and earth wires where the lighting control unit can be powered by connecting it between the line and neutral, whereas in most of the retrofit installations only line and earth wires may be available. In such cases, the lighting control unit has to be powered by connecting it between line and earth terminals while ensuring that the current flowing to earth is limited to 0.5 mA. This necessitates the use of a very low standby consumption, high efficiency power supply.The TIDA-01097 TI Design is a wireless lighting control unit using a low quiescent current offline converter that enables excellent efficiency at low power levels, a low-noise, high-PSRR, low quiescent current, good line and load transient response LDO, and a very low standby and low active current specs wireless microcontroller.

Features

  • <125-μA quiescent current including wireless MCU and 69% efficiency @ 35mW load
  • Off-line converter with integrated 700-V power MOSFET
  • High side current limit circuit with inherent inrush current limiting, output overload and short circuit protections
  • Low noise, high PSRR, low quiescent current, good load transient response LDO for wireless control
  • Tested and characterized with SimpleLink Bluetooth® Low Energy Wireless MCU having 1-μA standby, low Rx, Tx, core and sensor controller currents enabling easy implementation of lighting controls
  • Enables neutral less lighting control applications with earth as return that complies with UL773A

Typical applications

  • AC-to-DC Power Supplies / E-Meter, Home Automation SMPS
  • Appliances, White Goods and LED Drivers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
Pins
Type
Mount
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 47 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance47 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size1210 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.002 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width2.5 mm
Height2.5 mm
Pad Dimension0.75 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size5075 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length6 mm
Width6 mm
Height8.5 mm
–
–
Inductance470 µH
Rated Current0.35 A
Saturation Current @ 10%0.4 A
DC Resistance2.4 Ω
Self Resonant Frequency3.4 MHz
VersionHeat Shrinking Tube 
–
–
MountTHT 
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length10.16 mm
–
–
–
PackagingBag 
–
Rated Current3 A
–
–
–
–
Pins4 
TypeStraight 
MountTHT 
Working Voltage250 V (AC)
–Check availability