IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28742 | Demoboard UCC28742EVM-001

Using the UCC28742EVM-001 10-W Converter User's Guide

Overview

TopologyFlyback Converter
Input voltage85-265 V
Switching frequency80-130 kHz
Output 15 V / 2 A

Description

The UCC28742EVM-001 is a 10-W evaluation module for evaluating an off-line power converter applications. The EVM meets CoC tier 2 and DoE Level 6 efficiency and standby power requirements. It is intended for evaluation purposes and is not intended to be an end product. The UCC28742EVM-001 converters 85-VRMS to 265-VRMS input voltage down to 5-VDC, with a 2.1-A current limit.

Features

  • Opto-Coupled Feedback Enables up to 1% Regulation
  • Accurate Current Limit with Overload Timeout Protection and Delayed Hiccup Response Resonant-Ring Valley-Switching Operation for Highest Overall Efficiency
  • 80-kHz Maximum Switching Frequency
  • Frequency Dithering to Ease EMI Compliance
  • Clamped Gate-Drive Output for MOSFET
  • Ultra-Low Start-Up Current and Large VDD Hysteresis
  • High Value Start-Up Resistor
  • Low Bias Capacitance
  • Fault Protections
  • Input Low Line
  • Output Over-Voltage
  • Over-Current
  • Short-Circuit
  • SOT23-6 Package

Typical applications

  • Smart Electricity Meters
  • Industrial and Medical AC-to-DC Power Supplies/ Bias Supply for UPS, Server PSU, etc./ Power Supply for Cable Modem, Television, Set-Top Box, and Wireless Routers/ AC-to-DC Power Supply for Appliances

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 300 Ω, 330 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz300 Ω
Maximum Impedance330 Ω
Maximum Impedance110 MHz 
Rated Current 23000 mA
DC Resistance0.06 Ω
TypeHigh Current 
–Check availability
750315841
SPECTransformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–
–
–
–
–
–
–Check availability