IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28740DR | Demoboard TIDA-00701

100W, 24V High Efficiency High PF Industrial Power Supply with Precision Current & Power Limit

Overview

TopologyFlyback Converter
Input voltage85-265 V
Switching frequency100 kHz

Description

100W, 24V High Efficiency High PF Industrial Power Supply with Precision Current & Power LimitTIDA-00701 is a 100W, 24V, Industrial AC-DC power supply designed for use in Industrial & Instrumentation systems such as process controls, factory automation and machinery control. This reference design has front end Power Factor Correction (PFC) circuit designed using UCC28051 PFC controller, followed by Quasi-Resonant flyback converter implemented using UCC28740 Primary Side regulated (PSR) CC-CV flyback controller, with all the necessary protections built-in. Hardware is designed and tested to pass conducted emissions, surge, and EFT requirements.

Features

Wide operating input range 85-VAC to 265-VAC, with full power delivery over entire range.Designed to drive wide range of downstream 24V Industrial systems and motor drives up to 100W.High efficiency of 88% at 115VAC and >89% at 230VAC for wide load range from 40% to 100% load. No external cooling needed up to 60oC ambient operationHigh power factor >0.97 at both 115VAC and 230VAC for 100% load. Meets Current THD regulations as per IEC 61000-3-2, Class-A.Precision current limit within ±1% ensures maximum power delivery for entire AC input voltage range.Very low standby power of < 200mW.Start-up with high load capacitance up to 8500uFBuilt-in loss-less ORing feature for paralleling multiple modulesMeets the requirements of Conducted Emissions Standard – EN55011 class B, EFT norm IEC6000-4-4 –Level-3, and Surge norm IEC61000-4-5 –Level-3.

Typical applications

  • Telecommunications
  • Industrial DIN Rail Power Process Control, Factory Automation
  • Security Systems
  • Medical Power Supplies
  • Data Monitoring and Controls

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
fswitch(kHz)
NPRI : NSEC : NAUX
ISAT(A)
Size
IR(A)
L(µH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLTI Offline Flyback Transformers, 106 - 286 V (AC), 24 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 106 - 286 V (AC)
Output Voltage 124 V
Output Current 13.85 A
Auxiliary Voltage18 V
Switching Frequency 65
Turns Ratio4:1:0.78 
Saturation Current4.7 A
SizeER28/14 
Inductance160 µH
Insulation Test Voltage3750 V (AC)
Length30.5 mm
Width24 mm
Height33 mm
MountTHT 
Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size
Rated Current1.5 A
Inductance20000 µH
DC Resistance270 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length23 mm
Width13.8 mm
Height25.5 mm
MountTHT 
Check availability
750343062
SPECInductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Inductor
Saturation Current5 A
SizeRM10 
Inductance330 µH
Insulation Test Voltage1500 V (AC)
Length26.16 mm
Width26.16 mm
Height19.05 mm
MountTHT 
Check availability
750343092
SPECInductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Inductor
SizeToroid 
Inductance5500 µH
Insulation Test Voltage1500 V (AC)
Length8.89 mm
Width14 mm
Height18.5 mm
MountTHT 
Check availability