IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28740 | Demoboard TIDA-00961

Highly Efficient, 1.6kW High Density GaN Based 1MHz CrM Totem-pole PFC Converter Reference Design

Overview

TopologyFlyback Converter
Input voltage400 V
Switching frequency91-210 kHz
Output 17 V
IC revisionE2

Description

High frequency Critical-Conduction-Mode (CrM) Totem-pole power factor correction (PFC) is a simple approach for designing high density power solutions using GaN. The TIDA-0961 reference design uses TI’s 600V GaN power stage, LMG3410, and TI’s Piccolo™ F280049 controller. This high density (165 x 84 x 40 mm) 2-stage interleaved 1.6kW design is ideal for many space constrained applications such as server, telecom, and industrial power supplies. Interleaving of the power stages reduces input and output ripple currents. Hardware is designed to pass conducted emissions, surge, and EFT requirements and helps designers achieve 80+ Titanium specifications

Features

  • Compact power stage of size 65 x 40 x 40 mm with power density of >250W/inch3
  • 98.7% efficiency at full load and 230-V AC input
  • TI’s LMG3410 GaN power stage with an integrated driver and protection ensures circuit reliability and eases design
  • Full digital control using TI’s Piccolo™ F280049 controller
  • Eliminates need for external cooling up to 55°C ambient operation and 50% load

Typical applications

  • Merchant Network & Server PSU / Merchant Telecom Rectifiers
  • Industrial AC-DC

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 1 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
Impedance @ 100 MHz300 Ω
Maximum Impedance450 Ω
Maximum Impedance250 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
–Check availability