IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28740-Q1 | Demoboard PMP41009 REV A

Automotive ultra low standby, flyback controller with integrated HV startup and optocoupler feedback

Overview

TopologyFlyback Converter
Input voltage350-1000 V
Output 114 V

Description

This reference design provides isolated 14-V and 56-W outputs with a quasi-resonant flyback topology. The power supply can be powered from the 350-V to 1000-V DC input. This design uses cascode MOSFETs and flyback controller UCC28740-Q1. The line and load regulation are regulated to within ±1% precision. The peak efficiency is 84.6% at 1000-V input and 56-W output.

Features

  • Wide input range: 350-V to 1000-V DC
  • High-precision output voltage
  • Peak efficiency 84.6% at 1000-V input and 56-W output
  • Quasi-resonant mode controller improves EMI performance

Typical applications

  • Traction inverter HV to LV backup supply, HVAC compressor HV isolated power supply, PTC heater HV isolated power supply

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1 µH, 8.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Rated Current8.5 A
Saturation Current @ 10%8.5 A
DC Resistance0.015 Ω
Self Resonant Frequency140 MHz
VersionHeat Shrinking Tube 
–Check availability
750345192
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–Check availability