IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28740 | Demoboard PMP40183

UCC28740 Constant-Voltage Constant-Current Flyback Controller Using Optocoupled Feedback

Overview

TopologyFlyback Converter
Input voltage85-265 V
Switching frequency100 kHz
Output 15.05 V / 2.2 A
IC revisionPMP40183

Description

The UCC28740 isolated-flyback power-supply controller provides Constant-Voltage (CV) using an optical coupler to improve transient response to large-load steps. Constant-Current (CC) regulation is accomplished through Primary-Side Regulation (PSR) techniques. This device processes information from opto-coupled feedback and an auxiliary flyback winding for precise high-performance control of output voltage and current. An internal 700-V startup switch, dynamically controlled operating states, and a tailored modulation profile support ultra-low standby power without sacrificing startup time or output transient response. Control algorithms in the UCC28740 allow operating efficiencies to meet or exceed applicable standards. The drive output interfaces to a MOSFET power switch. Discontinuous conduction mode (DCM) with valley-switching reduces switching losses. Modulation of switching frequency and primary current-peak amplitude (FM and AM) keeps the conversion efficiency high across the entire load and line ranges. The controller has a maximum switching frequency of 100 kHz and always maintains control of the peak-primary current in the transformer. Protection features keep primary and secondary component stresses in check. A minimum switching frequency of 170 Hz facilitates the achievement of less than 10-mW no-load power.

Features

  • Less than 10-mW No-Load Power Capability
  • Optocoupled Feedback for CV, and Primary-Side Regulation (PSR) for CC
  • Enables ±1% Voltage Regulation and ±5% Current Regulation Across Line and Load
  • 700-V Startup Switch
  • 100-kHz Maximum Switching Frequency Enables High-Power-Density Charger Designs
  • Resonant-Ring Valley-Switching Operation for Highest Overall Efficiency
  • Frequency Dithering to Ease EMI Compliance
  • Clamped Gate-Drive Output for MOSFET
  • Overvoltage, Low-Line, and Overcurrent Protection Functions
  • SOIC-7 Package
  • Create a Custom Design Using the UCC28740 With the WEBENCH® Power Designer

Typical applications

  • USB-Compliant Adapters and Chargers for Consumer Electronics, White Goods
  • Standby Supply for TV and Desktop

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
Version
Application
Interface Type
Gender
Pins
Mount
PCB Thickness(mm)
Working Voltage(V (DC))
Packaging
L1(µH)
L2(µH)
IR(A)
IR 2(A)
ISAT(A)
RDC1 typ(Ω)
RDC2 typ(Ω)
RDC1 max(Ω)
RDC2 max(Ω)
fres(MHz)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 100 µH, 0.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current0.8 A
Saturation Current @ 10%0.8 A
DC Resistance0.65 Ω
VersionHeat Shrinking Tube 
–
–
–
–
MountTHT 
–
–
–
–
–
–
–
–
–
–
–
–
Self Resonant Frequency7.1 MHz
–
–Check availability
SPECWE-DD SMT Shielded Coupled Inductor, 220 µH, 0.91 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance220 µH
Rated Current0.91 A
–
DC Resistance0.58 Ω
–
–
–
–
–
–
–
–
–
Inductance 1220 µH
Inductance 2220 µH
Rated Current0.91 A
Rated Current 20.91 A
Saturation Current1.6 A
DC Resistance 10.54 Ω
DC Resistance 20.54 Ω
DC Resistance 10.58 Ω
DC Resistance 20.58 Ω
Self Resonant Frequency2.8 MHz
TypeStraight 
–Check availability
SPECWR-USB Type C Connectors, –, 5 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current5 A
–
–
–
ApplicationUSB 3.1 
Interface TypeType C 
GenderReceptacle 
Pins24 
MountTHR 
PCB Thickness1.6 mm
Working Voltage48 V (DC)
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
TypeHorizontal 
–Check availability