IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28740 | Demoboard PMP30826

Offline supercapacitor backup power supply with active cell balancing reference design

Overview

TopologyFlyback Converter
Input voltage96-552 V
Output 14 V / 3 A
IC revisionB

Description

This reference design provides a backup voltage during a power interruption. It manages the charging of supercapacitors directly from the mains voltage (96 VAC - 272 VAC). The UCC28740 provides constant-voltage (CV) and constant-current (CC) output regulation. The supercapacitor capacitance and voltage define the energy that is available for the backup.

Features

  • Electric double-layer capacitor charger
  • Protection functions: over voltage, low line, over current and short circuit
  • Active cell balancing
  • Complete tested design with available design files and test report

Typical applications

  • Single-phase electricity meter

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 6.3 V(DC), 100 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size1210 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.001 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width2.5 mm
Height2.5 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size8095 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length7.8 mm
Width7.8 mm
Height9.5 mm
–
–
Inductance220 µH
Rated Current0.9 A
Saturation Current1.3 A
DC Resistance0.6 Ω
Self Resonant Frequency3.7 MHz
MountTHT 
–Check availability