IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28711 | Demoboard TIDA-00173

400- to 690-V AC Input 50-W Flyback Isolated Power Supply Reference Design for Motor Drives

Overview

TopologyOther Topology
Switching frequency130 kHz

Description

This reference design provides isolated +24V (45W), ±16 V (4.5W), and +6V (0.5W) outputs to power the control electronics in variable speed drives. The power supply can be either powered directly from 3-phase AC mains (380Vac to 690Vac) or can be powered from the DC-link voltage (400Vdc to 1200Vdc). This design uses a quasi-resonant flyback topology and is rated for 50-Watt total output power. The line and load regulation of the power supply is designed to be within 5% using primary-side regulation (eliminating costly feedback components). The power supply is designed to meet the clearance, creepage, and isolation test voltages as per IEC61800-5 requirements.

Features

Versatile input: can be either 400V-1200V DC or 380V-690V AC<5% line and load regulationProtection against input UV/OV, output overload, short-circuit and loss of feedbackLow-cost solution by implementing primary-side regulation (eliminates feedback loop) and use of 1000V rated MOSFETSsQuasi-resonant mode controller improves EMI performanceDesigned to comply to IEC 61800-5REMARK: Schematic,BOM and pdf is added

Typical applications

  • Industrial Inverters,Servo Drives
  • Solar Inverters
  • Variable Speed ac and dc Drives,UPS Systems

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
fres(MHz)
Version
ISAT(A)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 2.2 µH, 6.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current6.3 A
Saturation Current @ 10%5.7 A
Self Resonant Frequency65 MHz
VersionHeat Shrinking Tube 
Saturation Current4.3 A
MountTHT 
–
–
–
–
DC Resistance0.02 Ω
–
–Check availability
SPECWE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), 1000 µH, 0.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.5 A
Saturation Current @ 10%0.55 A
Self Resonant Frequency1.8 MHz
VersionStandard 
Saturation Current0.55 A
MountTHT 
–
–
–
–
DC Resistance2.08 Ω
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, 1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current1 A
–
–
VersionSMT 
–
MountSMT 
Impedance @ 100 MHz850 Ω
Maximum Impedance1250 Ω
Maximum Impedance50 MHz 
Rated Current 21500 mA
DC Resistance0.1 Ω
TypeHigh Current 
–Check availability