IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28700 | Demoboard PMP8555

Small and Simple Isolated Flyback Universal Vin, 5.2V@200mA, Primary-side Regulated Reference Design

Overview

TopologyFlyback Converter
Input voltage85-275 V
Output 15.2 V / 0.2 A
IC revisionA

Description

Design features low component count and low cost isolated flyback, converting the universal mains (85Vac…275Vac) to 5.2V@200mA. Due to primary side regulation of the controller UCC28700, no optocoupler is needed to close the loop.

Features

Remark: BOM is added with Schematic pdf.

  • Low component count
  • Low cost
  • Simple design
  • No optocoupler needed

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1000 µH, 0.25 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.25 A
Saturation Current @ 10%0.27 A
DC Resistance6 Ω
Self Resonant Frequency2.3 MHz
VersionHeat Shrinking Tube 
–Check availability
750817011
SPECOffline Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
–
–
–
–
–
–
–Check availability