IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28700 | Demoboard PMP4350

Universal AC Input 150W Single String 200V/700mA Output LLC Converter without CT

Overview

TopologyFlyback Converter
Input voltage90-264 V
Output 1200 V / 0.7 A
IC revisionA

Description

The reference design is a high effiency (>94%) isolated AC/DC single string output LED lighting solution for high watt (>100W) general LED lighting. The topology uses Transition Mode (TM) PFC plus LLC control, which can support PWM dimming and analog dimming on the output side. The target application for this reference design is TV LED backlight, outdoor and high-bay general LED lighting. CT is eliminated in the design and the PSR controller UCC28700 is used for aux power in order to reduce overall cost.

Features

Remark: BOM is added with Schematic pdf.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, 1.5 A, 20 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current1.5 A
Inductance20 mH
DC Resistance270 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length23 mm
Width13.8 mm
Height25.5 mm
MountTHT 
Check availability
SPECWE-CMB NiZn Common Mode Power Line Choke, 2 A, 0.047 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2 A
Inductance0.047 mH
DC Resistance40 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialNiZn 
Length16 mm
Width7.5 mm
Height17.5 mm
MountTHT 
Check availability
SPECWE-FI Leaded Toroidal Line Choke, 2.5 A, 0.1 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2.5 A
Inductance0.1 mH
DC Resistance80 mΩ
Length16.5 mm
Width9.7 mm
MountTHT 
Check availability