IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28610DR

GREEN-MODE FLYBACK CONTROLLER

Overview

TopologyOther Topology
Switching frequency30-133 kHz
IC revisionG

Description

The UCC28610 brings a new level of performance and reliability to the AC and DC consumer power supply solution.

A PWM modulation algorithm varies both the switching frequency and primary current while maintaining discontinuous or transition mode operation over the entire operating range. Combined with a cascoded architecture, these innovations result in efficiency, reliability, and system cost improvements over a conventional flyback architecture.

The UCC28610 offers a predictable maximum power threshold and a timed response to an overload, allowing safe handling of surge power requirements. Overload fault response is user-programmed for retry or latch-off mode. Additional protection features include output overvoltage detection, programmable maximum on-time, and thermal shutdown.

Features

  • Cascoded Configuration Allows Fully Integrated Current ControlWithout External Sense Resistor
  • Fast Start Up With Low Standby Power Achieved by Cascode Configuration
  • Frequency and Peak Current Modulation for Optimum Efficiency Over Entire Operating Range
  • Green-Mode (GM) Burst Switching Packets Improve No-Load Efficiency
  • Advanced Overcurrent Protection Limits RMS Input and Output Currents
  • Thermal Shutdown
  • Timed Overload With Retry or Latch-Off Response
  • Programmable Opto-Less Output Over-Voltage Protection
  • Fast Latched Fault Recovery
  • 8-Pin SOIC Package and 8-Pin PDIP Lead-Free Packages

Remarks:From UCC28610EVM-474 25-W Universal Off-Line FlybackConverterL1=27mH and L2,L3 are considered as a input signals and T1=220uH and L4=3.3uH used at the output signal

Typical applications

  • Offline Battery Chargers
  • Universal Input AC and DC Adapters, 12 W to 65 W
  • Consumer Electronics (DVD Players, Set-Top Boxes, DTV, Gaming, Printers, etc.)
  • High Efficiency Housekeeping and Auxillary Power Supplies

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Ø Cable max.(mm)
Ø OD(mm)
Ø ID(mm)
L(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Z @ 100 MHz
2 turns
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TOF, 9.6 mm, 14 mm
Simu­lation
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-TOF
Cable Diameter Max.9.6 mm
Outer Diameter14 mm
Inner Diameter10 mm
Length8 mm
Impedance @ 25 MHz 1 turn21 Ω
Impedance @ 100 MHz 1 turn43 Ω
Impedance @ 100 MHz 2 turns343 Ω
Impedance @ 25 MHz 2 turns215 Ω
Material3 W 800 
–Check availability