IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28600 | Demoboard PMP5191

Flyback 5V@2A for Networking

Overview

TopologyFlyback Converter
Input voltage100-240 V
Output 15 V / 2 A
IC revisionB

Description

The PMP5191 reference design uses the UCC28600 green-mode controller to generate a 5V/10W regulated output. The quasi-resonant switching of the UCC28600 allows this low-cost design to achieve maximum load efficiency over 78%, while the no load losses are less than 175mW.

Features

Remark: BOM is added with Schematic pdf.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(µH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB NiZn Common Mode Power Line Choke, 4 A, 14 µH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current4 A
Inductance14 µH
DC Resistance15 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialNiZn 
Length16 mm
Width7.5 mm
Height17.5 mm
MountTHT 
Check availability