IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28600 | Demoboard PMP10150.1

Universal AC Input, Dual 12V, -8.5V Output Quasi-Resonant Flyback Converter Reference Design

Overview

TopologyFlyback Converter
Input voltage85-275 V
Output 112 V / 2.5 A
IC revisionB

Description

The PMP10150 reference design uses the UCC28600 quasi-resonant flyback controller to generate a 12V and a -8.5V output from an universal AC input. An optocoupler is used to regulate the 12V output.

Features

Remark: BOM is added with Schematic pdf.

  • 8.5V output referenced to primary side, 12V output referenced to secondary side
  • 30W output power
  • Peak efficiency of 84%
  • Fully built and tested design
  • Board dimensions: 116mm x 65mm

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT,10%(A)
fres(MHz)
Version
IR(A)
L(µH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1.6 A, 2.2 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current @ 10%1.6 A
Self Resonant Frequency2.2 MHz
VersionStandard 
Rated Current1.4 A
Inductance330 µH
DC Resistance0.33 Ω
–
–
MaterialNiZn 
Length10.5 mm
Width10.5 mm
Height14.5 mm
MountTHT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
VersionTHT 
Rated Current1.5 A
Inductance20000 µH
DC Resistance0.27 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length23 mm
Width13.8 mm
Height25.5 mm
MountTHT 
–Check availability
750315373
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability