IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28600 | Demoboard PMP10121

Offline AC/DC 77W Quasi-Resonant Flyback Converter Reference Design

Overview

TopologyFlyback Converter
Input voltage165-275 V
Output 122 V / 3.5 A
IC revisionB

Description

The PMP10121 reference design uses the UCC28600 quasi-resonant flyback controller to generate 22V @ 3.5A from an AC input. This flyback converter is not isolated and no optocoupler is needed for regulation.

Features

Remark: BOM is added with Schematic pdf.

  • Quasi-Resonant Flyback Topology
  • Four Point Average Efficiency = 90.3% (Vin=230VAC)
  • 10% Load Efficiency = 89% (Vin=230VAC)
  • No Need For an Optocoupler
  • This reference design was built and tested and the test report is included

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, 2 A, 10 mH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2 A
Inductance10 mH
DC Resistance125 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length23 mm
Width13.8 mm
Height26.5 mm
MountTHT 
–Check availability
750315220
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–
–
–
–
–Check availability