IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments UCC28056 | Demoboard PMP22087

6-pin high-performance CrM & DCM PFC controller

Overview

TopologyLLC Resonant Converter
Input voltage90-265 V
Output 124 V / 10 A

Description

This reference design is an AC/DC power supply design with critical conduction mode (CRM) PFC and half-bridge LLC series resonant converter that provides 24 V, 240-W continuous, 336-W peak output from a universal input AC voltage (90 VAC to 264 VAC). This design uses UCC28056 CRM/DCM PFC controller, UCC256404 enhanced LLC controller, and UCC24612-2 synchronous rectifier controller with burst mode enabled for low standby power losses. The design achieves 87 mW at 115 VAC and 124 mW at 230 VAC, and it also achieves 93.4% peak efficiency at 115-VAC input and 95.3% peak efficiency at 230-VAC input. The efficiency and power factor numbers also meet both 115-V and 230-V internal 80 PLUS Platinum specifications and DoE level VI requirements.

Features

  • 24-V output with 240-W continue and 336-W peak output power capability
  • 80 PLUS Platinum compatible performance
  • Low, no-load power consumption without using additional auxiliary supply
  • 93.4% peak efficiency at 115-VAC input and 95.3% peak efficiency at 230-VAC input

Typical applications

  • AC-DC adapter, Power tools
  • Lighting
  • SMPS power supply for TV, Medical power supply, PC power supply, Gaming console power supply
  • Multi-functional printer, Enterprise and cinema projector

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
Tol. C
Size
Operating Temperature
DF(%)
Ceramic Type
Fl(mm)
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 220 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance220 nF
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
PackagingCarton 
Capacitance±10% 
SizePitch: 10 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
Rated Voltage275 V (AC)
–
–
Length13 mm
Width8 mm
Height14 mm
MountBoxed THT 
–Check availability
SPECWCAP-FTX2 Film Capacitors, Across the mains, 470 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance470 nF
Safety ClassX2 
Rate of Voltage Rise280 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch12.5 mm
PackagingBulk 
Capacitance±10% 
SizePitch: 12.5 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
Rated Voltage275 V (AC)
–
–
Length15 mm
Width10 mm
Height16 mm
MountBoxed THT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
SizeType S 
Operating Temperature -40 °C up to +125 °C
–
–
–
Rated Current3 A
Inductance1 mH
DC Resistance35 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length17.5 mm
Width13 mm
Height22 mm
MountTHT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
SizeL 
Operating Temperature -40 °C up to +125 °C
–
–
–
Rated Current3 A
Inductance10 mH
DC Resistance105 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length27.5 mm
Width18.5 mm
Height33 mm
MountTHT 
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Rated Current2.5 A
Inductance0.1 mH
DC Resistance80 mΩ
–
–
–
Length16.5 mm
Width9.7 mm
–
MountTHT 
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, 10 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance10 nF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–
–
–
Rated Voltage16 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, 220 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance220 nF
–
–
–
Insulation Resistance2.3 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–
–
–
Rated Voltage16 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, 2.2 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance2.2 µF
–
–
–
Insulation Resistance0.05 GΩ
–
Packaging7" Tape & Reel 
Capacitance±20% 
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Ceramic TypeX5R Class II 
Pad Dimension0.4 mm
–
–
–
Rated Voltage16 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
750317259
SPECPFC Inductor, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series PFC Inductor
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
750317258
SPECTransformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability