IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments UCC27834 | Demoboard TIDA-010990

Pack-level electrochemical impedance spectroscopy (EIS) excitation reference design

Overview

TopologyBattery Management System
Input voltage57-192 V
Output 1172 V / 5 A
IC revision00

Typical applications

  • Single module battery

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 2.2 µH, 3.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current3.6 A
Saturation Current @ 30%5.55 A
DC Resistance67 mΩ
Self Resonant Frequency42 MHz
Operating Voltage80 V
MountSMT 
–Check availability
SPECWE-MAPI SMT Power Inductor, 22 µH, 1.85 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Performance Rated Current1.85 A
Saturation Current @ 30%2.45 A
DC Resistance250 mΩ
Self Resonant Frequency11 MHz
Operating Voltage80 V
MountSMT 
–Check availability