IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC27517ADBVR | Demoboard TIDA-010015

94.5% Efficiency, 500W industrial AC-DC reference design

Overview

TopologyFlyback Converter
Input voltage85-265 V
Switching frequency1000 kHz
Output 124 V / 21 A
IC revisionE1

Description

This reference design is a compact, high efficiency, 24-V DC, 500-W reference design for industrial AC/DC power supplies. This design consists of a front-end, two-phase interleaved transition mode (TM) power factor correction (PFC) based on the UCC28064A. This minimizes the PFC inductor size and reduces EMI filter requirements. The DC-DC is implemented using the HB-LLC stage implemented using TI's UCC256301 device. For efficiency improvement, synchronous rectification is used at secondary which uses the UCC24612.

Features

  • Overall efficiency of 94.5% at full load with peak efficiency > 95%
  • Up to 330-W operation without forced cooling
  • High power factor > 0.99 and meets PFC regulations and current THD as per IEC 61000-3- 2 Class A
  • Meets requirements of conducted emissions standard (EN55011 Class B)
  • ZCS avoidance feature and OVP sensing feature in LLC controller improves robustness and protects systems from overcurrent, short circuit, and overvoltage to ensure safety
  • Small 160 mm × 80 mm × 35 mm PCB form factor

Typical applications

  • Industrial AC/DC
  • DIN rail power supply
  • Consumer AC/DC
  • Battery charger

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
Size
Operating Temperature
Q
RISO
Ceramic Type
Fl(mm)
Packaging
Pins
Type
G(mm)
Working Voltage(V (AC))
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (DC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
Rated Voltage16 V (DC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
SizeM 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
Pins4 
–
Pin length5 mm
–
Rated Current15 A
Inductance1 mH
DC Resistance3.2 mΩ
Rated Voltage300 V (DC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length24 mm
Width17 mm
Height25 mm
MountTHT 
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
Pin length15 mm
–
Rated Current6.1 A
Inductance0.15 mH
DC Resistance45 mΩ
–
–
–
Length27.5 mm
Width13.6 mm
–
MountTHT 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
PackagingBag 
Pins1 
TypeStraight 
–
Working Voltage250 V (AC)
Rated Current3 A
–
–
–
–
–
Length2.54 mm
–
–
MountTHT 
–Check availability