Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 102-132 V |
Output 1 | 32 V / 10 A |
IC revision | B |
The PMP10375 reference design is a single stage LLC series resonant converter (SRC), producing up to a 335W output using UCC25600 resonant controller. With the use of single stage LLC-SRC, the converter efficiency goes up to 90% at 335W full output power with 120VAC input.
Order Code | Datasheet | Simulation | Downloads | Product series | IRP,40K (A) | ISAT (A) | Size | Version | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447709001 | SPEC | 8 files | WE-PD SMT Power Inductor | 18.7 | 25 | 1210 | Standard | 13 | 1 | 6 | – | – | – | 12 | 12 | 10 | – | |||
7448258022 | SPEC | 10 files | WE-CMB Common Mode Power Line Choke | – | – | XL | THT | 8 | 2200 | 14 | 250 | 1500 | MnZn | 30 | 21 | 35 | THT | |||
750315068 | SPEC | – | – | Power Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
750315069 | SPEC | – | – | Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447709001 | SPEC | ||
7448258022 | SPEC | ||
750315068 | SPEC | – | |
750315069 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | IRP,40K (A) | ISAT (A) | Size | Version | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|