IC manufacturers Texas Instruments

IC manufacturers (98)

Texas Instruments UCC21710 | Demoboard UCC21710QDWEVM

Driving and protection evaluation board for SiC and IGBT transistors and power modules

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage5 V
Output 117 V / 10 A

Description

The UCC21710QDWEVM-025 is a compact, single channel isolated gate driver board providing drive, bias voltages, protection and diagnostic needed for SiC MOSFET and Si IGBT Power Modules housed in 150 x 62 x 17 mm and 106 x 62 x 30 mm packages. This TI EVM is based on 5.7-kVrms reinforced isolation drivers UCC21710 in SOIC-16DW package with 8.0 mm creepage and clearance. The EVM includes SN6505B based isolated DC-DC transformer bias supplies.

Features

  • 10-A peak split sink/source drive current for fast turn ON and turn OFF time
  • 2-W bias supply with UVLO and OVLO protection set by default at 4.5 V to 5.5 V
  • Drive voltages by default are 17/-5 V with single 5-V input supply
  • Drive voltages can be also programmed independently from 11 V to 19 V for turn ON and from -3.3 Vto -6 V for turn OFF by using two input supplies from 3.3 V to 5.5 V
  • Noise-immune design with CMTI >150 V/ns
  • 5.7-kVrms reinforced isolation
  • OC short-circuit shunt resistor sensing with two-level (UCC21732) or single level (UCC21710) softturn-OFF protection
  • OC signal setting either for positive or negative polarity
  • Desat short-circuit sensing for UCC21750
  • Active Miller clamp using external FET (UCC21732) or internal (UCC21710)
  • Output short circuit clamp
  • Fault feedback with reset
  • Isolated temperature and input rail monitoring

Typical applications

  • Solar inverters, Motor drives, HEV/EV chargers, HEV/EV traction Inverters

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingVINVOut1
(V (DC))
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (RMS))
Mount Samples
885012207092SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)10 nF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
750313734SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-PPTI Push-Pull Transformers 1209 -40 °C up to +125 °C 9.14 12.7 7.62 Tape and Reel 5 V (DC) 5 0.8 Reinforced 300 - 620 10 1:1.1 340 5000 SMT
750342879SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-PPTI Push-Pull Transformers 1209 -40 °C up to +125 °C 9.14 12.7 7.62 Tape and Reel 5 V (DC) 17 0.25 Reinforced 420 - 700 9 1:3.5 200 5000 SMT
Order Code Data­sheet Simu­lation
885012207092SPEC
750313734SPEC
750342879SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingVINVOut1
(V (DC))
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (RMS))
Mount Samples