IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TSMU818A030 | Demoboard TSMU818A030EVM

TSMU818A030 evaluation module

Overview

TopologyOther Topology

Description

The TSMU818A030 evaluation module (EVM) has eight output channels that are programmable through the EVM graphical user interface (GUI), with selectable jumpers for other external settings. Control of the EVM is set through a USB connection to a personal computer (PC) through an FTDI device running the TSMU818A030EVM GUI software.

Features

Eight output connectors to evaluate the TSMU818A030 in different configurations (unipolar, bipolar and asymmetric ranges)Onboard VREF supportFT4232 used to easily write to the DAC using the TSMU818A030EVM softwareSMA connectors for MVI, MON pin outputs and calibration inputs and outputsOnboard, 8-channel, 18-bit, 500kSPS SAR ADC that converts MVI and MON outputsAdditional signal conditioning provided for external ADC interfacing

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(A)
RDC(Ω)
Class
Ingress Protection Code
Mount
Center Contact
Operating Temperature
Variant
Interface Type
Gender
Working Voltage(V)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 3137 - 5.00 mm Close Horizontal PCB Header, 2, PCB Header
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationPCB Header 
PCB/Cable/PanelPCB 
ModularityNo 
TypeClosed Horizontal Plug entry 
–
–
–
–
–
–
–
–
–
Rated Current15 A
–
–
–
MountTHT 
–
Operating Temperature -40 °C up to +105 °C
VariantClosed ends 
–
–
Working Voltage320 V
PackagingBox 
–Check availability
SPECWR-TBL Series 3137 - 5.00 mm Close Horizontal PCB Header, 3, PCB Header
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationPCB Header 
PCB/Cable/PanelPCB 
ModularityNo 
TypeClosed Horizontal Plug entry 
–
–
–
–
–
–
–
–
–
Rated Current15 A
–
–
–
MountTHT 
–
Operating Temperature -40 °C up to +105 °C
VariantClosed ends 
–
–
Working Voltage320 V
PackagingBox 
–Check availability
SPECWR-USB Mini/Micro Connectors, 5, Micro USB 2.0
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins5 
ApplicationMicro USB 2.0 
–
–
TypeHorizontal 
–
–
–
–
–
–
–
–
–
Rated Current3 A
–
–
–
MountSMT 
–
Operating Temperature -40 °C up to +85 °C
Variantwith Pegs - High Current 
Interface TypeType B 
GenderReceptacle 
Working Voltage30 V
PackagingTape and Reel 
–Check availability
SPECWE-CBA SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
TypeHigh Current 
–
–
–
–
–
–
–
Impedance @ 100 MHz600 Ω
Maximum Impedance660 Ω
Rated Current1 A
DC Resistance0.2 Ω
–
–
MountSMT 
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–Check availability
SPECWR-SMA PCB THT/THR/SMT, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
PCB/Cable/PanelPCB 
–
–
–
–
–
–
–
–
–
–
–
–
–
ClassIndustrial 
Ingress Protection CodeNone 
MountTHT 
Center ContactØ 1.27 
Operating Temperature -65 °C up to +165 °C
–
–
GenderJack 
Working Voltage335 V
PackagingTray 
–Check availability
SPECWR-SMA PCB THT/THR/SMT, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
PCB/Cable/PanelPCB 
–
–
–
–
–
–
–
–
–
–
–
–
–
ClassIndustrial 
Ingress Protection CodeNone 
MountSMT 
Center ContactØ 1.27 
Operating Temperature -65 °C up to +165 °C
–
–
GenderJack 
–
PackagingTape and Reel with Film 
–Check availability
SPECWL-SMTD SMT Mono-color TOP LED Diffused Dome, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Dominant Wavelength [typ.]620 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]5500 mcd
Forward Voltage [typ.]2.4 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]60 °
–
–
–
–
–
–
MountSMT 
–
Operating Temperature -40 °C up to +100 °C
–
–
–
–
–
–Check availability
SPECWL-SMTD SMT Mono-color TOP LED Diffused Dome, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]592 nm
Luminous Intensity [typ.]5300 mcd
Forward Voltage [typ.]2.4 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]60 °
–
–
–
–
–
–
MountSMT 
–
Operating Temperature -40 °C up to +100 °C
–
–
–
–
–
–Check availability
SPECWL-SMTD SMT Mono-color TOP LED Diffused Dome, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Dominant Wavelength [typ.]520 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]20000 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]60 °
–
–
–
–
–
–
MountSMT 
–
Operating Temperature -40 °C up to +100 °C
–
–
–
–
–
–Check availability
SPECWL-SMTD SMT Mono-color TOP LED Diffused Dome, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]3500 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]60 °
–
–
–
–
–
–
MountSMT 
–
Operating Temperature -40 °C up to +100 °C
–
–
–
–
–
–Check availability