IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TSC2046

4-Wire Touch Screen Controller with low voltage digital I/O

Overview

TopologyOther Topology
IC revisionG

Description

The TSC2046 is a next-generation version to the ADS7846 4-wire touch screen controller which supports a low-voltage I/O interface from 1.5V to 5.25V. The TSC2046 is 100% pin-compatible with the existing ADS7846, and will drop into the same socket. This allows for easy upgrade of current applications to the new version. The TSC2046 also has an on-chip 2.5V reference that can be used for the auxiliary input, battery monitor, and temperature measurement modes. The reference can also be powered down when not used to conserve power. The internal reference operates down to 2.7V supply voltage, while monitoring the battery voltage from 0V to 6V.The low power consumption of < 0.75mW typ at 2.7V (reference off), high-speed (up to 125kHz sample rate), and on-chip drivers make the TSC2046 an ideal choice for battery-operated systems such as personal digital assistants (PDAs) with resistive touch screens, pagers, cellular phones, and other portable equipment. The TSC2046 is available in TSSOP-16, QFN-16, and VFBGA-48 packages and is specified over the -40°C to +85°C temperature range.

Features

  • SAME PINOUT AS ADS7846
  • 2.2V TO 5.25V OPERATION
  • 1.5V TO 5.25V DIGITAL I/O
  • INTERNAL 2.5V REFERENCE
  • DIRECT BATTERY MEASUREMENT (0V TO 6V)
  • ON-CHIP TEMPERATURE MEASUREMENT
  • TOUCH-PRESSURE MEASUREMENT
  • QSPI™ AND SPI™ 3-WIRE INTERFACE
  • AUTO POWER-DOWN
  • AVAILABLE IN TSSOP-16, QFN-16, AND VFBGA-48 PACKAGES
  • APPLICATIONS PERSONAL DIGITAL ASSISTANTS
  • PORTABLE INSTRUMENTS
  • POINT-OF-SALE TERMINALS
  • PAGERS
  • TOUCH SCREEN MONITORS
  • CELLULAR PHONES

Typical applications

  • POINT-OF-SALE TERMINALS
  • PAGERS
  • CELLULAR PHONES
  • PERSONAL DIGITAL ASSISTANTS
  • TOUCH SCREEN MONITORS
  • PORTABLE INSTRUMENTS

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Poles
L(mm)
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-TATU THT Tact Switch 6x6 mm Right Angled Type with ground terminal, 3.85 mm, 160 g
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height3.85 mm
Operation Force160 g
Electrical Life200000 Cycles
Actuator ColorBlack 
WashableNo 
–
–
Vaporphase processnot specified 
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, 500 g
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Operation Force500 g
Electrical Life1000 Cycles
Actuator ColorWhite 
WashableYes 
Poles2 
Length3.71 mm
Vaporphase processYes 
–Check availability