IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TS5USBC402 | Demoboard TS5USBC402EVM

TS5USBC402 Evaluation Module

Overview

TopologyOther Topology
IC revision1

Description

The TS5USBC40x device is a bidirectional, low-power, dual port, high-speed, USB 2.0, analog switch withintegrated protection for Type-C systems. The device is configured as a dual 2:1 or 1:2 switch and isoptimized for handling the USB 2.0 D± lines in a Type-C system.The TS5USBC402EVM is a printed-circuit board (PCB) created to help customers evaluate theTS5USBC40x device for Type-C applications.

Features

The major components of the EVM follow:

  • TS5USBC402 board
  • Standard Type-C connector (receptacle)
  • Standard USB Type-A connector (receptacle)
  • DC power regulators

Typical applications

  • Mobile phones/ Tablets/ PCs/Notebooks/ Devices using a USB type-C or μUSB connector

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Application
Interface Type
Type
Gender
Pins
Mount
IR(A)
Working Voltage(V (AC))
Packaging
L(mm)
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Standard Connectors, USB 2.0, Type A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUSB 2.0 
Interface TypeType A 
TypeHorizontal 
GenderReceptacle 
Pins4 
MountTHT 
Rated Current1.5 A
Working Voltage30 V (AC)
PackagingTray 
–
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
TypeStraight 
GenderPin Header 
Pins3 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
Length7.62 mm
Operating Temperature -40 °C up to +105 °C
–Check availability