| Topology | Other Topology |
| Input voltage | 1.8-3 V |
| IC revision | A04 |
The TS3A4751 device is a bidirectional, 4-channel, normally open (NO) single-pole single-throw (SPST) analog switch that operates from a single 1.6-V to 3.6-V supply. This device has fast switching speeds, handles rail-to-rail analog signals, and consumes very low quiescent power.The digital input is 1.8-V CMOS compatible when using a 3-V supply.The TS3A4751 device has four normally open (NO) switches. The TS3A4751 is available in a 14-pin thin shrink small-outline package (TSSOP) and in space-saving 14-pin VQFN (RGY) and micro X2QFN (RUC) packages.
Low ON-State Resistance (RON)0.9 Ω Max (3-V Supply)1.5 Ω Max (1.8-V Supply)RON Flatness: 0.4 Ω Max (3-V)RON Channel Matching0.05 Ω Max (3-V Supply)0.15 Ω Max (1.8-V Supply)1.6-V to 3.6-V Single-Supply Operation1.8-V CMOS Logic Compatible (3-V Supply)High Current-Handling Capacity (100 mA Continuous)Fast Switching: tON = 5 ns, tOFF = 4 nsSupports Both Digital and Analog ApplicationsESD Protection Exceeds JESD-22±4000-V Human Body Model (A114-A)300-V Machine Model (A115-A)±1000-V Charged-Device Model (C101)
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74279266 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | 1000 | 1350 | 140 MHz | 650 | 0.6 | Wide Band |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
|---|