IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TS3A4751 | Demoboard SiWx917-DK2605A

SiWx917M Wi-Fi 6 and Bluetooth LE Dev Kit

Overview

TopologyOther Topology
Input voltage1.8-3.3 V
IC revisionA02

Description

The SiWx917 Wi-Fi 6 and Bluetooth LE 5.4 Dev Kit is a compact, yet feature-packed development platform for testing, developing, and prototyping wireless IoT applications quickly. The development platform includes a broad range of sensors, various peripheral devices, and a Qwiic connector, allowing you to explore the endless world of Sparkfun expansion hardware.

Features

Based on SiWG917M111MGTBA Wi-Fi 6 and Bluetooth LE SoC8 MB Flash, 8 MB external PSRAM, 7x7 QFN, -40°C to +85°CIntegrated on-chip antennaRF: Front-end design based on external RF Switch and BPF, RF connector for conducted RF measurementsOn-board sensors: Temperature Sensor (Si7021), Humidity Sensor (Si7021), 6-axis inertial sensor (ICM-20689), 2 x Digital Microphones (ICS-43434), Ambient Light Sensor (VEML6035)Probe points for power measurementsQwiic Connector: For compatibility with Sparkfun's expansion hardware (Sensors, Cameral, LCD, etc)USB Port: Board Power, Serial Communication (ISP Bootloader)On-board Debugger: SWD, VCOM

Typical applications

  • Communications Circuits
  • Hard Drives
  • Modems
  • PCMCIA Cards
  • Audio and Video Signal Routing
  • Cellular Phones
  • Battery-Powered Systems
  • Low-Voltage Data-Acquisition Systems
  • Power Routing

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
Test Condition IR 2
Z @ 1 GHz(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TMSB Tiny Multilayer Suppression Bead, 240 Ω, 460 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz240 Ω
Maximum Impedance460 Ω
Maximum Impedance536 MHz 
Rated Current 2300 mA
Rated Current 2ΔT = 40 K 
Impedance @ 1 GHz342 Ω
TypeWide Band 
–Check availability