IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TS3A4751 | Demoboard Si-MB4002A

TS3A4751 0.9-Ω Low-voltage, single-supply, 4-channel spst analog switch

Overview

TopologyOther Topology
Input voltage3.6 V
IC revisionA00

Description

The TS3A4751 device is a bidirectional, 4-channel, normally open (NO) single-pole single-throw (SPST) analog switch that operates from a single 1.6-V to 3.6-V supply. This device has fast switching speeds, handles rail-to-rail analog signals, and consumes very low quiescent power.The digital input is 1.8-V CMOS compatible when using a 3-V supply.The TS3A4751 device has four normally open (NO) switches. The TS3A4751 is available in a 14-pin thin shrink small-outline package (TSSOP) and in space-saving 14-pin VQFN (RGY) and micro X2QFN (RUC) packages.

Features

  • Low ON-State Resistance (RON)
  • 0.9 Ω Max (3-V Supply)
  • 1.5 Ω Max (1.8-V Supply)
  • RON Flatness: 0.4 Ω Max (3-V)
  • RON Channel Matching
  • 0.05 Ω Max (3-V Supply)
  • 0.15 Ω Max (1.8-V Supply)
  • 1.6-V to 3.6-V Single-Supply Operation
  • 1.8-V CMOS Logic Compatible (3-V Supply)
  • High Current-Handling Capacity (100 mA Continuous)
  • Fast Switching: tON = 5 ns, tOFF = 4 ns
  • Supports Both Digital and Analog Applications
  • ESD Protection Exceeds JESD-22
  • ±4000-V Human Body Model (A114-A)
  • 300-V Machine Model (A115-A)
  • ±1000-V Charged-Device Model (C101)

Typical applications

  • Audio and Video Signal Routing, Low-Voltage Data-Acquisition Systems
  • Battery-Powered Systems
  • Cellular Phones, PCMCIA Cards, Hard Drives
  • Communications Circuits
  • Power Routing

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1350 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1350 Ω
Maximum Impedance140 MHz 
Rated Current 2650 mA
DC Resistance0.6 Ω
TypeWide Band 
–Check availability