IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TS3A4751 | Demoboard BRD2504A

EFM32PG23 Pro Kit

Overview

TopologyOther Topology
Input voltage1.8-3 V
IC revisionA04

Description

The TS3A4751 device is a bidirectional, 4-channel, normally open (NO) single-pole single-throw (SPST) analog switch that operates from a single 1.6-V to 3.6-V supply. This device has fast switching speeds, handles rail-to-rail analog signals, and consumes very low quiescent power.The digital input is 1.8-V CMOS compatible when using a 3-V supply.The TS3A4751 device has four normally open (NO) switches. The TS3A4751 is available in a 14-pin thin shrink small-outline package (TSSOP) and in space-saving 14-pin VQFN (RGY) and micro X2QFN (RUC) packages.

Features

  • USB connectivity
  • Advanced Energy Monitor (AEM)
  • SEGGER J-Link on-board debugger
  • Debug multiplexer supporting external hardware as well as on-board MCU
  • 4x10 segment LCD
  • User LEDs and push buttons
  • Silicon Labs' Si7021 Relative Humidity and Temperature Sensor
  • SMA connector for IADC demonstration
  • Inductive LC sensor
  • 20-pin 2.54 mm header for expansion boards
  • Breakout pads for direct access to I/O pins
  • Power sources include USB and CR2032 coin cell battery.

Typical applications

  • EFM32PG23 Pro Kit that features sensors and peripherals. Additionally, the board is a fully featured debugger and energy monitoring tool

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1350 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1350 Ω
Maximum Impedance140 MHz 
Rated Current 2650 mA
DC Resistance0.6 Ω
TypeWide Band 
–Check availability