IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPSM81033 | Demoboard TPSM81033EVM-035

TPSM81033 evaluation module

Overview

TopologyBoost Converter
Input voltage1.8-5.5 V
Output 15.5 V
IC revisionA

Description

The TPSM81033EVM-035 is designed to provide a quick setup to evaluate TPSM81033 device with the output voltage setting to 5V.The TPSM81033 is a synchronous boost module. The device provides a power supply design for portable equipment and smart devices powered by various batteries and other power supply. The TPSM81033 has 5.5A (typical) valley switch current limit over full temperature range.

Features

  • Input voltage range: 1.8V to 5.5V
  • Output voltage range: 2.2V to 5.5V
  • Pin-selectable auto PFM or forced PWM mode at light load
  • True disconnection between input and output during shutdown

Typical applications

  • Patient monitor
  • Smart meter

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability