IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPSM365R15F | Demoboard TPSM365R15FEVM

TPSM365R15 evaluation module for 150-mA, synchronous step-down power module

Overview

TopologyBuck Converter
Input voltage3-36 V
Output 112 V / 0.15 A
IC revision1

Description

TPSM365R15 evaluation module (EVM) enables the TPSM365R15 to be configured across many different operating conditions to cover the vast applications it could be implemented into. The EVM enables easy evaluation of TPSM365R15 by containing several jumpers and test points to configure the device on-the-fly and test out its various features. In addition to evaluating the electrical performance of the device, this EVM should serve as an example for the circuit design and layout for the TPSM365R15 into the end-user's application.

Features

  • Wide input voltage range of 3 V to 36 V
  • Adjustable output voltage from 1 V to 12 V
  • Fixed 1 MHz switching frequency
  • Mode pin configuration and ability to synchronize to the external clock
  • Input differential EMI filter for compliance testing

Typical applications

  • Appliances
  • Factory automation, Building automation

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
Endurance(h)
IRIPPLE(mA)
RESR(mΩ)
ILeak(µA)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 100 V(DC), 100 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-PSLC Aluminum Polymer Capacitors, 10 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Rated Voltage100 V (DC)
Size8.0 x 11.7 
Operating Temperature -55 °C up to +105 °C
Dissipation Factor12 %
Length11.7 mm
Width8.3 mm
Packaging15" Tape & Reel 
MountV-Chip SMT 
Endurance 2000
Ripple Current1700 mA
ESR45 mΩ
Leakage Current200 µA
Diameter8 mm
Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size2512 
Operating Temperature -40 °C up to +125 °C
Length2.5 mm
Width2 mm
Height1.2 mm
Inductance4.7 µH
Performance Rated Current1.45 A
Saturation Current @ 30%2.65 A
DC Resistance300 mΩ
Self Resonant Frequency35 MHz
Operating Voltage80 V
MountSMT 
Check availability