IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPSF12C3

How Active EMI Filter ICs Reduce Common-Mode Emissions In Single- And ThreePhase Applications (Part 3): Modeling Nanocrystalline Chokes

Overview

TopologyOther Topology

Description

A compact and efficient design of the electromagnetic interference (EMI) filter is, increasingly, one of the main challenges in a high-density switching regulator. Multistage passive filters provide high rolloff and are commonin high-power ac line applications where common-mode (CM) asymmetrical interference currents are more difficult to manage than differential-mode (DM) currents.

Features

-

Typical applications

  • HVAC motor control, aerospace and defense
  • Grid infrastructure – EV charging station
  • Telecom AC/DC rectifiers, Welders, inverters and other industrial systems

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTXX Film Capacitors, Across the mains, 2.2 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance2.2 µF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise170 V/µs
Dissipation Factor0.1 %
Insulation Resistance4.55 GΩ
Pitch22.5 mm
Length26 mm
Width15 mm
Height25 mm
PackagingBulk 
–Check availability