IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS929160-Q1 | Demoboard TPS929160EVM

TPS929160-Q1 evaluation module for 16-channel automotive LED driver

Overview

TopologyOther Topology
Input voltage40 V
IC revisionA

Description

The TPS929160-Q1 evaluation module (EVM) helps designers evaluate the operation and performance of TPS929160-Q1, a 16-channel 40-V high-side LED driver with FlexLED interface to individually control output current and PWM duty cycle for automotive lighting applications. It also has LED open-circuit, short-to-ground, and single-LED short-circuit diagnostics. It supports entering pre-defined fail-safe states automatically when MCU connection is lost or without MCU control.

Features

16-channel individual programmable precision high-side constant-current outputUp to 1-MHz clock frequency FlexLED serial interfaceProgrammable fail-safe mechanism with EEPROMLED open-circuit, short-circuit and single-LED short-circuit diagnostic with built-in auto-ADC

Typical applications

  • Automotive cluster display
  • Automotive interior ambient light
  • Automotive exterior headlight
  • Automotive exterior rear light

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Dual, 10, THT
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
MountTHT 
Length12.7 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
TypeStraight 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, SMT
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
MountSMT 
Length4.5 mm
Height1.5 mm
Rated Current2 A
–
Operating Temperature -55 °C up to +125 °C
–
Impedance @ 100 MHz600 Ω
Maximum Impedance900 Ω
Maximum Impedance65 MHz 
Rated Current 23000 mA
DC Resistance0.04 Ω
TypeHigh Current 
–Check availability