IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS92601A-Q1

TPS9260x-Q1 Single- and Dual-Channel Automotive Headlight LED Driver

Overview

TopologyBoost Converter
Switching frequency100-600 kHz
IC revisionD

Description

The TPS9260x-Q1 family of devices is a single-channel and dual-channel high-side-current LED driver. With full protection and diagnostics, this family of devices is dedicated for and ideally suited to automotive front lighting. The base of each independent driver is a peak-current-mode boost controller. Each controller has two independent feedback loops, a current-feedback loop with a high-side current-sensing shunt and a voltage-feedback loop with an external resistor-divider network. The controller delivers a constant output voltage or a constant output current. The connected load determines whether the device regulates a constant output current (if the circuit reaches the current set-point earlier than voltage set-point) or a constant output voltage (if the circuit reaches the voltage set-point is reached first, for example, in an open-load condition).

Each controller supports all typical topologies such as boost, boost-to-battery, SEPIC, or flyback.

Uses of the high-side PMOS FET driver are for PWM dimming of the LED string and for cutoff in case of an external short circuit to GND to protect the circuit.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
  • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature
  • Device HBM ESD Classification Level 2
  • Device CDM ESD Classification Level C4B
  • Input Voltage: 4 V–40 V (45 V Abs. Max.)
  • Output Voltage: 4 V–75 V (80 V Abs. Max.)
  • Fixed-Frequency Current-Mode Controller With Integrated Slope Compensation
  • Two Regulation Loops, Constant-Current Output and Constant-
  • Voltage Output of Each Channel
  • High-Side Current Sense:
  • 150-mV or 300-mV Sense Voltage (EEPROM Option)
  • ±6-mV Offset (Achieving Approx. 4% or 2% LED Current Accuracy)
  • Output Voltage Sense, Internal Voltage Reference: 2.2 V ±5%
  • Integrated Low-Side NMOS-FET Driver: Peak Gate-Drive Current Typ. 0.7 A
  • Frequency Synchronization
  • Both PWM Dimming and Analog Dimming
  • Diagnostic:
  • High-Side Current (LED Current) Available as Analog Output
  • Open-LED and Short-to-GND Detection
  • Shorted Output Protection
  • Internal Under- and Overvoltage Lockout

Typical applications

  • High-Brightness LED Applications
  • Automotive Headlight LED Driver

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
IR,40K(A)
RDC max.(mΩ)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 22 µH, 7 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Performance Rated Current7 A
Saturation Current @ 10%6.5 A
Saturation Current @ 30%8 A
–
Self Resonant Frequency10 MHz
–
Packaging Unit250 
Rated Current5.3 A
DC Resistance28 mΩ
Size1210 
VersionStandard 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 22 µH, 10.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Performance Rated Current10.9 A
Saturation Current @ 10%9 A
Saturation Current @ 30%11 A
DC Resistance14.6 mΩ
Self Resonant Frequency10.5 MHz
MaterialMnZn 
Packaging Unit150 
–
DC Resistance15.77 mΩ
Size1890 
VersionSMT 
–Check availability