IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS92518 | Demoboard TPS92518EVM

Dual Buck Controller Evaluation Module

Overview

TopologyBuck Converter
Input voltage6-65 V
Switching frequency1-2000 kHz
Output 11.65 A
IC revisionC

Description

The complete two-board TPS92518EVM solution provides a dual-channel, high-brightness LED currentregulator which is configurable via a graphical user interface (GUI). It is designed to operate with an inputvoltage in the range of 6.5 V to 65 V. The EVM is setup for default output currents of 538 mA per channel,easily adjustable to different currents up to 1.65 A, for an LED stack between approximately 3 V to nearly65 V. The TPS92518 provides high efficiency, high bandwidth, fast PWM dimming, SPI dimming, andadjustable off-time.

Features

  • Wide Input Voltage Range 6.5 V to 65 V
  • Two independent Buck LED Controllers
    • High Bandwidth, Quasi-Hysteretic Control
    • Adjustable High-Side Sense
    • Direct PWM Dimming Input
    • Cycle-by-Cycle Current Limit
  • SPI Communications Interface
    • Software configurable Set Points (8-bit)
    • Digital Calibration and Binning
    • Fault Monitoring and Reporting
  • Advanced, High Precision Dimming
    • 10,000:1 PWM Dimming Range
    • 255:1 Analog Dimming Range
    • High Frequency Shunt FET Dimming

Typical applications

  • Color Mixing Applications / Aftermarket Lighting Applications / LED General Lighting / Projector Applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Color
Gender
IR(A)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, Black
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins1 
ColorBlack 
GenderJumper 
Rated Current3 A
PackagingBag 
–Check availability