IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments TPS923655 | Demoboard TPS923655DMTREVM

TPS92365xEVM 65V, 2A/4A Boost/Buck-Boost LED Driver Evaluation ModulEe

Overview

TopologyBuck-Boost Converter
Input voltage65 V
Output 14 A
IC revisionREVISED AUGUST 2025

Typical applications

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
RDC max.(mΩ)
Color
Gender
IR(A)
Packaging
Samples
WR-PHD Jumper, 1, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
ColorBlack 
GenderJumper 
Rated Current3 A
PackagingBag 
WE-MAPI SMT Power Inductor, 2, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Inductance1 µH
Performance Rated Current10.1 A
Saturation Current @ 30%11.5 A
DC Resistance12 mΩ
Self Resonant Frequency55 MHz
Operating Voltage80 V
MountSMT 
DC Resistance15 mΩ
Rated Current7.2 A
WR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
MountTHT 
ColorGreen 
Rated Current24 A
PackagingBox 
WL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]530 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
WE-XHMI SMT Power Inductor, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance22 µH
Performance Rated Current9.7 A
Saturation Current @ 30%13.8 A
DC Resistance21 mΩ
Self Resonant Frequency8 MHz
Operating Voltage120 V
MountSMT 
DC Resistance23.65 mΩ