IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments TPS7H6101 | Demoboard TPS7H6101-SEP

TPS7H6101-SEP Evaluation Module

Overview

TopologyBuck Converter
Input voltage100 V
Output 128 V / 18 A
IC revisionA

Description

The TPS7H6101EVM uses an input voltage rail on J13 to power the PVIN of 100V. By default, the device runs PWM mode and IIM mode can be used with minimal changes. Inputing a 0-5V waveform on J8 the TPS7H6101-SP will run as a buck converter of the duty cycle and frequency you select. The TPS7H6101EVM is set-up and tested following the parameters mentioned in the quick start guide. When using inputs outside of the quick start guide, please take into account the thermal management of the board as well as the 18A saturation current of the inductor.Pre-production material is used in the intial build of this EVM. Final silicon will have worse efficiency and switching performance than the initial build.

Features

  • PWM and IIM modes supported
  • Efficient power conversion of 100V to 28V powerrails
  • Integrated dead time for PWM mode

Typical applications

More information

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
SamplesAvailability & Sample
SPECWE-HCF SMT High Current Inductor, 22 µH, 34.95 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance22 µH
Performance Rated Current34.95 A
Saturation Current @ 10%15.5 A
Saturation Current @ 30%18 A
DC Resistance2.64 mΩ
Self Resonant Frequency9 MHz
Wire TypeFlat 
Check availability