IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS7A8400RGRR | Demoboard TIDA-01027

Low noise power-supply reference design maximizing performance in 12.8 GSPS data acquisition systems

Overview

TopologyOther Topology
IC revisionE1

Description

This reference design demonstrates an efficient, low noise 5-rail power-supply design for very high-speed DAQ systems capable of > 12.8 GSPS. The power supply DC/DC converters are frequency synchronized and phase-shifted in order to minimize input current ripple and control frequency content. Furthermore, any potential radiated electromagnetic interference (EMI) is minimized by using high performance HotRodTM packaging technology.

Features

  • Sampling rate up to 12.8GSPS, using timeinterleaved 12-bit RF-sampling ADCs
  • Analog front end support up to 6-GHz bandwidth
  • Fine sample clock phase adjustment (19 fs resolution)
  • Phase synchronization of multiple ADCs
  • Companion power reference design with a >85% efficiency at 12-V input
  • JESD204B supporting 8, 16, or 32 JESD lanes, data rates up to 12.8 Gbps per lane

Typical applications

  • Instrumentation, Medical, and Audio

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 880 Ω, 940 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz880 Ω
Maximum Impedance940 Ω
Maximum Impedance108 MHz 
Rated Current 24000 mA
DC Resistance0.035 Ω
TypeHigh Current 
Check availability