IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS65987 | Demoboard TPS65987EVM

TPS65987 Single port USB Type-C and power delivery (PD) controller evaluation module

Overview

TopologyOther Topology

Description

The TPS65987EVM design is targeted for USB Type-C and Power Delivery (PD) Applications. This EVM features integrated Power Paths of TPS65987D with TPD6S300A Protection and a variable DC/DC architecture to optimize board layout and minimize BOM cost. In addition, when paired with the 10G-EXPANSION-EVM the user can emulate Display Port Atlernate Mode and USB Super Speed functionality of a fully featured USB Type-C and PD Host or Device.

Features

  • USB Power delivery (PD) testing and verification
  • USB Type-C testing and verification
  • TPS65987D has two internal power paths with OVP, OCP and RCP
  • TPD6S300A provide short-to-VBUS protection for CC1/2 and SBU1/2 lines
  • Display port alternate mode and USB data verification (when used with 10G-EXPANSION-EVM)
  • FTDI chip on board to flash a firmware configuration project through micro-B connector

Typical applications

  • Notebook Computers, Docking Systems, Tablets and Ultrabooks, DisplayPort, and Thunderbolt™ Systems

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
IRP,40K(A)
Mount
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAIA SMT Power Inductor, 2.2 µH, 4.05 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Saturation Current @ 10%4.05 A
Saturation Current @ 30%7.9 A
DC Resistance35 mΩ
Self Resonant Frequency34 MHz
Performance Rated Current6.2 A
MountSMT 
–
–
–
–
–
–
–
–
–
–
Size4020 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length4.1 mm
Width4.1 mm
Height2.1 mm
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
MountSMT 
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability