IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS65581 | Demoboard PMP10822

Ten Output QR Flyback and Buck Converter Reference Design

Overview

TopologyOther Topology
IC revisionA

Description

The PMP10822 reference design utilizes two QR flyback, and four buck converters. The efficiency for the 12V and 24V flyback approaches 87%, while the 16V buck converter has efficiency greater than 89%

Features

REMARK: Schematic and BOM is added

The 12V and 24V flyback converter's efficiency approaches 87% at full load, with an input of 120VACThe 16V buck converter's efficiency is greater than 89% at full load, with a 24V inputBoard length is approximately 3.45" x 4.95"Test report is available

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT(A)
fres(MHz)
Version
VIN
VOut1(V)
IOut1(A)
VOut2(V)
IOut2(A)
Vaux(V)
Vaux 2(V)
fswitch(kHz)
NPRI : NSEC : NAUX
Size
IR(A)
L(µH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SPC SMT Power Inductor, 0.68 A, 7.8 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current0.68 A
Self Resonant Frequency7.8 MHz
VersionSMT 
–
–
–
–
–
–
–
–
–
Size4838 
Rated Current0.52 A
Inductance100 µH
DC Resistance0.85 Ω
–
–
–
Length4.8 mm
Width4.8 mm
Height3.8 mm
MountSMT 
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, 0.7 A, 70 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current0.7 A
Self Resonant Frequency70 MHz
VersionSMT 
–
–
–
–
–
–
–
–
–
Size2811 
Rated Current0.85 A
Inductance4.7 µH
DC Resistance0.31 Ω
–
–
–
Length2.78 mm
Width2.8 mm
Height1.1 mm
MountSMT 
–Check availability
SPECWE-OLTI Offline Flyback Transformers, 1.3 A, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current1.3 A
–
–
Input Voltage 142 - 284 V (AC)
Output Voltage 136 V
Output Current 11 A
–
–
Auxiliary Voltage18 V
–
Switching Frequency 45
Turns Ratio4:1:0.5 
SizeEE20/10/6 
–
Inductance1100 µH
–
–
Insulation Test Voltage3000 V (AC)
–
Length22.2 mm
Width25 mm
Height16 mm
MountTHT 
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, 1.5 A, 150 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current1.5 A
Self Resonant Frequency150 MHz
VersionSMT 
–
–
–
–
–
–
–
–
–
Size2811 
Rated Current1.75 A
Inductance1 µH
DC Resistance0.085 Ω
–
–
–
Length2.78 mm
Width2.8 mm
Height1.1 mm
MountSMT 
–Check availability
SPECWE-OLTI Offline Flyback Transformers, 2.3 A, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current2.3 A
–
–
Input Voltage 141 - 283 V (AC)
Output Voltage 112 V
Output Current 11.8 A
Output Voltage 212 V
Output Current 21.8 A
Auxiliary Voltage20 V
Auxiliary Voltage 216 V
Switching Frequency 45
Turns Ratio12:1:1:1.67:1.33 
SizeEE25/13/7 
–
Inductance600 µH
–
–
Insulation Test Voltage3000 V (AC)
–
Length27.05 mm
Width32.25 mm
Height22.86 mm
MountTHT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
VersionTHT 
–
–
–
–
–
–
–
–
–
SizeL 
Rated Current3 A
Inductance10000 µH
DC Resistance0.105 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length27.5 mm
Width18.5 mm
Height33 mm
MountTHT 
–Check availability