IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS65266 | Demoboard TPS65266EVM-686

TPS65266EVM-686 Evaluation Module

Overview

TopologyBuck Converter
Input voltage3.3 V
Output 11 V / 3 A
Output 21.8 V / 2 A
Output 31.5 V / 2 A
IC revisionA

Description

The TPS65266EVM-686 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65266. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.

Features

  • Operating Input Voltage Range 2.7V to 6.5V
  • Feedback Reference Voltage 0.6V±1%
  • Maximum Continuous Output Current 3A/2A/2A
  • Dedicated Enable and Soft Start
  • Pulse Skipping Mode (PSM) at Light Load
  • Cycle-by-cycle Current Limiting with Hiccup Mode Over Current Protection
  • Adjustable Clock Frequency 250K Hz to 2.4M Hz
  • External Clock Synchronization
  • Power Good Indicator
  • Over Temperature Protection

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.2 µH, 10.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current10.2 A
Saturation Current @ 10%5.6 A
Saturation Current @ 30%13 A
DC Resistance11.4 mΩ
Self Resonant Frequency52 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability