IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS650864 | Demoboard PMP12004-HE

Powering Xilinx™ Zynq® UltraScale+™ Based Remote Radio Head (RRH) or Backhaul (BH) Reference Design

Overview

TopologyBuck Converter
Input voltage5.6-21 V
Output 11.24 V / 2 A
IC revisionA

Description

The function of the PMP12004-HE TI Design is to provide a solution for the power supply of Xilinx Zynq® UltraScale+™ based remote radio heads (RRH). This power design only requires two regulator devices: the TPS6508640 power management integrated circuit (PMIC) and the TPS544C25 high-current, singlechannel device. Using these devices reduces size, cost, and power loss by featuring integrated rails, high switching frequency, and separate rails for the core supplies. This design guide addresses the following topics: RRH power solutions and designing for maximum efficiency.

Features

  • PMIC Reduces Solution Size by Integrating Several Rails Within Single Device
  • PMIC Reduces Inductor Size by Having High Switching Frequency Converters and Controllers
  • Separation of Core Option Saves Power With Estimated 2.6 W at Max Loading
  • DVS Allows For Higher Power Savings by Reducing Output Power for Lower Operational Requirements

Typical applications

  • Remote Radio Head (RRH),Wireless Backhaul (BH)

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.8 µH, 22.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.8 µH
Performance Rated Current22.1 A
Saturation Current @ 10%7 A
Saturation Current @ 30%18 A
DC Resistance3.5 mΩ
Self Resonant Frequency70 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability