IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS650861 | Demoboard TPS650860EVM

Configurable Multi-Rail PMIC for MPSoCs and FPGAs

Overview

TopologyBuck Converter
Input voltage5 V
Output 12.8 V / 3 A
Output 22.5 V / 3 A
Output 31 V / 20 A
Output 41.8 V / 3 A
Output 51.05 V / 7 A
Output 61.5 V / 10 A
IC revision1

Description

The TPS650861 device family is a single-chip power-management IC (PMIC) designed to be programmed for optimal output voltages and sequencing. The TPS650861 has three controllers to provide flexible power capable of up to 30A with large external FETs for high power designs but which can scale down in both size and cost for smaller designs. Combined with three 3 A converters, three general purpose LDOs, a termination LDO for DDR, and three load switches, the TPS650861 can provide system power for a wide variety of applications. The D-CAP2™ and DCS-Control high-frequency voltage regulators use small passives to achieve a small solution size. The D-CAP2 and DCS-Control topologies have excellent transient response performance, ideal for processor core and system memory rails that have fast load switching. The device has two banks of one-time programmable (OTP) memory. For large volume opportunities, please contact a local TI sales representative to determine if use of TI’s manufacturing for a custom OTP is available. Third party distributors may also support programming of the TPS650861.

Features

  • Two Banks of One-Time Programmable Memory for Programming Default Voltages and Sequence
  • Wide VIN Range From 5.6 V to 21 V
  • Three Variable-Output Voltage Synchronous Step-Down Controllers With D-CAP2™ TopologyScalable Output Current Using External FETs With Selectable Current Limit
  • I2C DVS Control From 0.41 V to 1.67 V in 10-mV Steps or 1 V to 3.575 V in 25-mV Steps or Fixed 5 V Output
  • Three Variable-Output Voltage Synchronous Step-Down Converters With DCS-Control Topology VIN Range From 3 V to 5.5 V
  • Up to 3 A of Output Current
  • I2C DVS Control From 0.425 V to 3.575 V in 25-mV Steps
  • Three LDO Regulators With Adjustable Output VoltageLDOA1: I2C-Selectable Voltage From 1.35 V to 3.3 V for up to 200 mA of Output Current
  • LDOA2 and LDOA3: I2C-Selectable Voltage From 0.7 V to 1.5 V for up to 600 mA of Output Current Each
  • VTT LDO for DDR Memory Termination
  • Three Load Switches With Slew Rate ControlUp to 300 mA of Output Current With Voltage Drop Less Than 1.5% of Nominal Input Voltage
  • RDSON < 96 mΩ at Input Voltage of 1.8 V
  • 5-V Fixed-Output Voltage LDO (LDO5)Power Supply for Gate Drivers of SMPS and for LDOA1
  • Automatic Switch to External 5-V Buck for Higher Efficiency
  • Built-in Flexibility and Configurability by OTP ProgrammingSix GPI Pins Configurable to Enable (CTL1 to CTL6) or Sleep Mode Entry (CTL3 and CTL6) of Any Selected Rails
  • Four GPO Pins Configurable to Power Good of Any Selected Rails
  • Open-Drain Interrupt Output Pin
  • I2C Interface Supports Standard Mode (100 kHz), Fast Mode (400 kHz), and Fast Mode Plus (1 MHz)

Typical applications

  • Video Surveillance
  • Programmable Logic Controller / Machine Vision Camera

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability