IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS62163 | Demoboard PMP20289

400V – 12V/500W High Frequency Resonant Converter Reference Design Using High Voltage GaN Devices

Overview

TopologyLLC Resonant Converter
Input voltage200-400 V
Output 15 V
IC revisionA

Description

The PMP20289 was built and tested to verify the performance of a high frequency (>400kHz nominal switching frequency) LLC series resonant converter (LLC-SRC) implemented with Texas Instrument’s high voltage GaN FETs under nominal (390V to 12V) voltage conversion. The digital controller UCD3138A is used along with the UCD7138 SR controller to optimize LLC-SRC efficiency. TI’s high voltage direct drive GaNFET LMG3410 is used to enable fast switching and be able to minimize dead-time between half-bridge switches. The test results show that 96.8% peak efficiency is achieved at 24A load and 96.3% efficiency is achieved at 42A full load with a switching frequency over 350kHz in a 390V to 12V conversion.

Features

400V – 12V/500W high frequency LLC series resonant converter350kHz resonant frequency and 500kHz switching frequency at 400V to 12V conversionUtilize TI high voltage direct drive GaN FETs as input switchesOptimized LLC SR conduction with UCD7138/UCD3138AAchieve peak 96.8% efficiencyREMARK: BOM ADDED WITH SCHEMATIC PDF

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 10 µF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size2828 
Operating Temperature -40 °C up to +125 °C
Length2.8 mm
Width2.8 mm
Height2.8 mm
Inductance2.2 µH
Rated Current1.8 A
Saturation Current2.4 A
Self Resonant Frequency130 MHz
MountSMT 
Check availability