IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments TPS62125 | Demoboard TIDA-010009

Compact, efficient, 24-V input auxiliary power supply reference design for servo drives

Overview

TopologyBuck Converter
Input voltage24 V
Output 110 V / 0.3 A
IC revisionE2

Description

This reference design showcases a method to generate power supplies required in a servo or AC drive including the analog and digtal I/O interfaces, encoder supply, isolated transceivers and digital processing block. This design also implements protection against input reverse polarity, output overload and short circuit conditions.

Features

  • Powered from an external protective extra-low voltage (PELV) power supply of 24 V ±20%
  • Industrial eFuse at supply input providing programmable UV/OV, reverse polarity protection, output overload and SC protection
  • Synchronous buck DC/DC converter with integrated switch optimized for >90% efficiency and compact size
  • PSR flyback with integarted switch to generate isolated voltage rails for communication and digital I/Os
  • Programmable voltage output to support multiple encoder types
  • Output voltage rails: 24 VISO, 5 VISO, ±12 V, 5 V, 3.3 V, 2.5 V, 1.2 V with load and line regulation of <±1%

Typical applications

  • Servo drive control module

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 4, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
TypeStraight 
MountTHT 
Length10.16 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability