IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS62067DSGR | Demoboard TIDA-010011

3MHz, 2A Step-Down Converter in 2x2 SON Package

Overview

TopologyBuck Converter
Input voltage5 V
Output 11.8 V / 2 A
IC revisionE1

Description

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are generated using DC-DC converters with an integrated FET and a power module with an integrated inductor for size. The design features a HotRod™ package type for applications requiring low EMI. It is also optimal for design time constrained applications. Additional features include DDR termination regulator, input supply OR-ing, voltage sequencing, eFuse for overload protection, and voltage and load current monitoring. This design can be used with a processor, digital signal processor and field-programmable gate array. It has been tested for radiated emission, per CISPR22 meeting class A and B requirements.

Features

  • 3-MHz Switching Frequency
  • VIN Range from 2.9 V to 6 V
  • Up to 97% Efficiency
  • Power Save Mode / 3-MHz Fixed PWM Mode
  • Power Good Output
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • Output Capacitor Discharge Function
  • Typical 18 µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Voltage Positioning
  • Clock Dithering
  • -40°C to 125°C Operating Junction Temperature
  • Supports Maximum 1-mm Height Solutions
  • Available in a 2 mm x 2 mm x 0.75 mm WSON

Typical applications

  • Notebooks, Pocket PCs
  • DSP Supply
  • Notebooks, Pocket PCs
  • Point of Load (POL)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
IRP,40K(A)
ISAT(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(Ω)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD2 SMT Power Inductor, 1 µH, 4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Rated Current4 A
Performance Rated Current5.55 A
Saturation Current5.72 A
Saturation Current @ 10%5.72 A
Saturation Current @ 30%6.6 A
DC Resistance0.049 Ω
Self Resonant Frequency110 MHz
–Check availability