IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS61175

TPS61175 3-A High-Voltage Boost Converter With Soft-Start and Programmable Switching Frequency

Overview

TopologyFlyback Converter
Input voltage3-13.2 V
Switching frequency200-2200 kHz
Output 1-12 V / 0 A
Output 214 V / 0 A
IC revisionC

Description

The TPS61175 is a monolithic switching regulator with integrated 3-A, 40-V power switch. It can be configured in several standard switching-regulatortopologies, including boost, SEPIC and flyback. The device has a wide input voltage range to support application with input voltage from multi-cell batteries or regulated 5-V, 12-V power rails.

The TPS61175 regulates the output voltage with current mode PWM (pulse width modulation) control. The switching frequency of PWM is either set by an external resistor or an external clock signal. The user can program the switching frequency from 200-kHz to 2.2-MHz.

The device features a programmable soft-start function to limit inrush current during start-up, and has built-in other protection features, such as pulse- by-pulse over current limit and thermal shutdown. The TPS61175 is available in 14-pin HTSSOP package with Powerpad.

Features

  • 2.9-V to 18-V Input Voltage Range
  • 3A, 40V Internal Switch
  • High Efficiency Power Conversion: Up to 93%
  • Frequency Set by External Resistor: 200-kHz to 2.2-MHz
  • Synchronous External Switching Frequency
  • User Defined Soft Start into Full Load
  • Skip-Switching Cycle for Output Regulation at Light Load
  • 14-pin HTSSOP Package with PowerPad™

Typical applications

  • 5V to 12V, 24V power conversion
  • Supports SEPIC, Flyback topology
  • ADSL Modems, TV Tuner

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
LBASE(µH)
IR BASE(A)
ISAT BASE(A)
n
VT(V (AC))
∫Udt Base(µVs)
RDC BASE(mΩ)
Size
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FLEX Flexible Transformer for DC/DC Converter, 21.6 µH, 0.95 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance Base21.6 µH
Rated Current Base0.95 A
Saturation Current Base0.36 A
Turns Ratio1:1:1:1:1:1 
Insulation Test Voltage500 V (AC)
Voltage-µSecond Base48.3 µVs
DC Resistance Base159 mΩ
SizeER14.5/6 
Typegapped 
–Check availability