IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS61130

SYNCHRONOUS SEPIC / FLYBACK CONVERTER WITH 1.1A SWITCH

Overview

TopologySEPIC Buck-Boost Topology
Input voltage1.8-6.5 V
Switching frequency400-600 kHz
Output 15.5 V / 0.3 A
IC revisionC

Description

The TPS6113x devices provide a complete power supply solution for products powered by either a one-cell Li-Ion or Li-Polymer, or two- to four-cell Alkaline, NiCd, or NiMH batteries. The devices can generate two regulated output voltages. It provides a simple and efficient buck-boost solution for generating 3.3 V out of an input voltage that can be both higher and lower than the output voltage. The converter provides a maximum output current of at least 300 mA with supply voltages down to 1.8 V. The implemented SEPIC converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. The maximum peak current in the SEPIC switch is limited to a value of 1600 mA.

Features

  • Synchronous, Up To 90% Efficient, SEPIC Converter With 300-mA Output Current From 2.5-V Input
  • Integrated 200-mA Reverse Voltage Protected
  • LDO for DC/DC Output Voltage Post
  • Regulation or Second Output Voltage
  • 40-mA (Typical) Quiescent Current
  • Input Voltage Range: 1.8-V to 5.5-V
  • Fixed and Adjustable Output Voltage Options up to 5.5-V
  • Power Save Mode for Improved Efficiency at Low Output Power
  • Low Battery Comparator
  • Power Good Output
  • Low EMI-Converter (Integrated Antiringing Switch)
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Available in a Small 4mm x 4mm QFN-16 or in a TSSOP-16 Package

Typical applications

  • All Single Cell Li, Dual or Triple Cell Battery USB Powered Products as MP-3 Player, PDAs,
  • PDA
  • MP3 player

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L1(µH)
L2(µH)
IR(A)
IR 2(A)
ISAT(A)
RDC1 typ(Ω)
RDC2 typ(Ω)
RDC1 max(Ω)
RDC2 max(Ω)
fres(MHz)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-DD SMT Shielded Coupled Inductor, 22 µH, 22 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 122 µH
Inductance 222 µH
Rated Current0.7 A
Rated Current 20.7 A
Saturation Current1.5 A
DC Resistance 10.245 Ω
DC Resistance 20.245 Ω
DC Resistance 10.3 Ω
DC Resistance 20.3 Ω
Self Resonant Frequency20 MHz
TypeStraight 
–Check availability
SPECWE-DD SMT Shielded Coupled Inductor, 22 µH, 22 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 122 µH
Inductance 222 µH
Rated Current0.8 A
Rated Current 20.8 A
Saturation Current1.8 A
DC Resistance 10.215 Ω
DC Resistance 20.215 Ω
DC Resistance 10.26 Ω
DC Resistance 20.26 Ω
Self Resonant Frequency16 MHz
TypeStraight 
–Check availability